The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

4FSAX-6MBSPP

Product # 73045365

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-6MBSPP  /  4FSAX6MBSPP
    Product # 73045365
    Description 4FSAX-6MBSPP
    UPC 072053953695
    T1 Thread 1/4 in
    Thread Size 3/8-19
  • Specifications
    A (mm) 25
    B (mm) 10
    L Length (mm) 45.5
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 225
    Weight (lbs.) 0.2