View All Press-Lok Adapters

16FSAX-12MP90

Product # 73045358

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-12MP90  /  16FSAX12MP90
    Product # 73045358
    Description 16FSAX-12MP90
    UPC 770075408284
    T1 Thread 1 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 55
    B (mm) 58
    L Length (mm) 67
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 2.94