View All Press-Lok Adapters

4FSAX-2MP

Product # 73045356

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-2MP  /  4FSAX2MP
    Product # 73045356
    Description 4FSAX-2MP
    UPC 770075339533
    T1 Thread 1/4 in
    Thread Size 1/8-27
  • Specifications
    A (mm) 25
    B (mm) 15
    L Length (mm) 51
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.28