View All Press-Lok Adapters

8MSA-4FSAX

Product # 73045349

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-4FSAX  /  8MSA4FSAX
    Product # 73045349
    Description 8MSA-4FSAX
    UPC 072053953671
    T1 Thread 1/2 in
    T2 Thread 1/4 in
  • Specifications
    A (mm) 25
    L Length (mm) 65
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.28