View All Press-Lok Adapters

16MSA-20MP

Product # 73045548

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSA-20MP  /  16MSA20MP
    Product # 73045548
    Description 16MSA-20MP
    UPC 770075408550
    T1 Thread 1 in
    Thread Size 1 1/4-11 1/2
  • Specifications
    A (mm) 25
    L Length (mm) 79
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.97