View All Press-Lok Adapters

8MSA-16MP

Product # 73045545

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-16MP  /  8MSA16MP
    Product # 73045545
    Description 8MSA-16MP
    UPC 770075408529
    T1 Thread 1/2 in
    Thread Size 1-11 1/2
  • Specifications
    A (mm) 24
    L Length (mm) 60
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.52