The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

12MSA-16FSAX

Product # 73045555

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSA-16FSAX  /  12MSA16FSAX
    Product # 73045555
    Description 12MSA-16FSAX
    UPC 770075242550
    T1 Thread 3/4 in
    T2 Thread 1 in
  • Specifications
    A (mm) 60
    L Length (mm) 72
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 1