View All Press-Lok Adapters

16MSA-16FSAX45

Product # 73045585

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSA-16FSAX45  /  16MSA16FSAX45
    Product # 73045585
    Description 16MSA-16FSAX45
    UPC 770075256724
    T1 Thread 1 in
    T2 Thread 1 in
  • Specifications
    A (mm) 60
    L Length (mm) 52
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.95