View All Press-Lok Adapters

24-24-8FSAT

Product # 73045431

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24-24-8FSAT  /  24248FSAT
    Product # 73045431
    Description 24-24-8FSAT
    UPC 770075256427
  • Specifications
    A (mm) 35
    B (mm) 102
    C (mm) 67
    L Length (mm) 134
    Reference Coupling X-X-Y (in) 1 1/2 - 1 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8