View All Press-Lok Adapters

12MSA-10MB

Product # 73045458

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSA-10MB  /  12MSA10MB
    Product # 73045458
    Description 12MSA-10MB
    UPC 770075256557
    T1 Thread 3/4 in
    Thread Size 7/8-14
  • Specifications
    A (mm) 16
    L Length (mm) 60
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.12