View All Press-Lok Adapters

8MSA-16MB

Product # 73045456

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-16MB  /  8MSA16MB
    Product # 73045456
    Description 8MSA-16MB
    UPC 770075256533
    T1 Thread 1/2 in
    Thread Size 1 5/16-12
  • Specifications
    A (mm) 20
    L Length (mm) 59
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.12