View All Press-Lok Adapters

20MSA-20MB

Product # 73045462

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSA-20MB  /  20MSA20MB
    Product # 73045462
    Description 20MSA-20MB
    UPC 770075256595
    T1 Thread 1 1/4 in
    Thread Size 1 5/8-12
  • Specifications
    A (mm) 20
    L Length (mm) 79
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4