View All Press-Lok Adapters

10FSAX-10MBSPP

Product # 73045600

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 10FSAX-10MBSPP  /  10FSAX10MBSPP
    Product # 73045600
    Description 10FSAX-10MBSPP
    UPC 770075408697
    T1 Thread 5/8 in
    Thread Size 5/8-14
  • Specifications
    A (mm) 38
    B (mm) 16
    L Length (mm) 56
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.8