View All Press-Lok Adapters

4FSAX-4MBSPPOR

Product # 73045660

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-4MBSPPOR  /  4FSAX4MBSPPOR
    Product # 73045660
    Description 4FSAX-4MBSPPOR
    UPC 770075300854
    T1 Thread 1/4 in
    Thread Size 1/4-19
  • Specifications
    A (mm) 25
    B (mm) 15
    L Length (mm) 51
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.19