View All Press-Lok Adapters

20FSAX-20FBSPPX90

Product # 73045652

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20FBSPPX90  /  20FSAX20FBSPPX90
    Product # 73045652
    Description 20FSAX-20FBSPPX90
    UPC 770075408826
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11
  • Specifications
    A (mm) 60
    B (mm) 68
    L Length (mm) 72
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 3.4