The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

8FSAX-6BJ

Product # 73045620

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-6BJ  /  8FSAX6BJ
    Product # 73045620
    Description 8FSAX-6BJ
    UPC 770075256847
    T1 Thread 1/2 in
  • Specifications
    A (mm) 35
    B (mm) 17.5
    Bolt Size 3/8 BSP
    C (mm) 29
    L Length (mm) 45
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.7