View All Press-Lok Adapters

32FSH-32FSH90

Product # 73046012

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSH-32FSH90  /  32FSH32FSH90
    Product # 73046012
    Description 32FSH-32FSH90
    UPC 770075262763
  • Specifications
    A (mm) 95
    L Length (mm) 88
    Reference Coupling (in) 2 - 2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 15
    Weight (lbs.) 18.9