View All Press-Lok Adapters

24FSH-24FSH90

Product # 73046011

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSH-24FSH90  /  24FSH24FSH90
    Product # 73046011
    Description 24FSH-24FSH90
    UPC 770075272014
  • Specifications
    A (mm) 82
    L Length (mm) 83
    Reference Coupling (in) 1 1/2 - 1 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 13.88