View All Press-Lok Adapters

20FSH-20FSH90

Product # 73046010

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSH-20FSH90  /  20FSH20FSH90
    Product # 73046010
    Description 20FSH-20FSH90
    UPC 072053953893
  • Specifications
    A (mm) 70
    L Length (mm) 78
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 5
    Weight (lbs.) 7.14