View All Press-Lok Adapters

24FSH-24FSH

Product # 73046001

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSH-24FSH  /  24FSH24FSH
    Product # 73046001
    Description 24FSH-24FSH
    UPC 770075399964
  • Specifications
    A (mm) 82
    L Length (mm) 100
    Reference Coupling (in) 1 1/2 - 1 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.57