View All Press-Lok Adapters

20FSH-20FSH

Product # 73046000

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSH-20FSH  /  20FSH20FSH
    Product # 73046000
    Description 20FSH-20FSH
    UPC 770075408840
  • Specifications
    A (mm) 70
    L Length (mm) 90
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 3.77