View All Press-Lok Adapters

20-20-20FSHT

Product # 73046020

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-20FSHT  /  202020FSHT
    Product # 73046020
    Description 20-20-20FSHT
    UPC 770075272021
  • Specifications
    A (mm) 70
    B (mm) 70
    L Length (mm) 155
    Reference Coupling (in) 1 1/4 - 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 2
    Weight (lbs.) 12.08