View All Press-Lok Adapters

20FSH-CAP

Product # 73046030

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSH-CAP  /  20FSHCAP
    Product # 73046030
    Description 20FSH-CAP
    UPC 072053953909
    T1 Thread 1 1/4 in
  • Specifications
    A (mm) 70
    L Length (mm) 90
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 4.15