View All Press-Lok Adapters

20-20-20FSHY

Product # 73046026

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-20FSHY  /  202020FSHY
    Product # 73046026
    Description 20-20-20FSHY
    UPC 072053876901
  • Specifications
    A (mm) 135
    L Length (mm) 130
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 13.6