View All Press-Lok Adapters

24-24-20FSHT

Product # 73046023

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24-24-20FSHT  /  242420FSHT
    Product # 73046023
    Description 24-24-20FSHT
    UPC 770075256892
  • Specifications
    A (mm) 70
    B (mm) 82
    L Length (mm) 166
    Reference Coupling (in) 1 1/2 - 1 1/2 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 12.08