View All Press-Lok Adapters

24MSH-24MP

Product # 73046061

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSH-24MP  /  24MSH24MP
    Product # 73046061
    Description 24MSH-24MP
    UPC 770075295044
    T1 Thread 1 1/2 in
    Thread Size 1 1/2-11 1/2
  • Specifications
    L Length (mm) 102
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 2.24