View All Press-Lok Adapters

24MSH-PLUG

Product # 73046051

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSH-PLUG  /  24MSHPLUG
    Product # 73046051
    Description 24MSH-PLUG
    UPC 072053953930
    T1 Thread 1 1/2 in
  • Specifications
    L Length (mm) 70
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 2.4