The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

32MSH-24FSA

Product # 73046046

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32MSH-24FSA  /  32MSH24FSA
    Product # 73046046
    Description 32MSH-24FSA
    UPC 770075256953
    T1 Thread 2 in
  • Specifications
    C Cutoff (mm) 95
    L Length (mm) 132
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.9