View All Press-Lok Adapters

20FSH-20MP

Product # 73046080

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSH-20MP  /  20FSH20MP
    Product # 73046080
    Description 20FSH-20MP
    UPC 770075408895
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11 1/2
  • Specifications
    A (mm) 70
    L Length (mm) 90
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 2.57