View All Press-Lok Adapters

24MSH-20MSH

Product # 73046075

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSH-20MSH  /  24MSH20MSH
    Product # 73046075
    Description 24MSH-20MSH
    UPC 770075256984
    T1 Thread 1 1/2 in
    T2 Thread 1 1/4 in
  • Specifications
    A (mm) 58
    B (mm) 52
    L Length (mm) 115
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.85