View All Press-Lok Adapters

32-32-32FSHY

Product # 73046130

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32-32-32FSHY  /  323232FSHY
    Product # 73046130
    Description 32-32-32FSHY
    UPC 770075134299
  • Specifications
    A (mm) 170
    L Length (mm) 160
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 30.4