View All Press-Lok Adapters

4FSAX-4BJ

Product # 73045402

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-4BJ  /  4FSAX4BJ
    Product # 73045402
    Description 4FSAX-4BJ
    UPC 072053953855
    T1 Thread 1/4 in
  • Specifications
    A (mm) 25
    B (mm) 14
    Bolt Size 1/4 BSP
    C (mm) 22
    L Length (mm) 40
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 400
    Weight (lbs.) 0.235