View All Press-Lok Adapters

4BB BOLT

Product # 73045400

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4BB  /  4BB
    Product # 73045400
    Description 4BB BOLT
    UPC 770075408314
    Thread Size 1/4-19
  • Specifications
    L Length (mm) 36
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.48