View All Press-Lok Adapters

6FSAX-6FBSPPX45

Product # 73045395

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-6FBSPPX45  /  6FSAX6FBSPPX45
    Product # 73045395
    Description 6FSAX-6FBSPPX45
    UPC 770075350354
    T1 Thread 3/8 in
    Thread Size 3/8-19
  • Specifications
    A (mm) 32
    B (mm) 29
    L Length (mm) 37
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.45