The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

12FSAX-24MB

Product # 73045373

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-24MB  /  12FSAX24MB
    Product # 73045373
    Description 12FSAX-24MB
    UPC 770075256373
    T1 Thread 3/4 in
    Thread Size 1 7/8-12
  • Specifications
    A (mm) 44
    B (mm) 23
    L Length (mm) 62
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.29