View All Press-Lok Adapters

6MSA-12MB

Product # 73045455

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-12MB  /  6MSA12MB
    Product # 73045455
    Description 6MSA-12MB
    UPC 770075256526
    T1 Thread 3/8 in
    Thread Size 1 1/16-12
  • Specifications
    A (mm) 19
    L Length (mm) 59
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.47