View All Press-Lok Adapters

48-48-48FSAT

Product # 73045441

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 48-48-48FSAT  /  484848FSAT
    Product # 73045441
    Description 48-48-48FSAT
    UPC 770075256496
  • Specifications
    A (mm) 170
    B (mm) 240
    C (mm) 180
    L Length (mm) 360
    Reference Coupling X-X-Y (in) 3 - 3 - 3
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 40.8