View All Press-Lok Adapters

40-40-32FSAT

Product # 73045438

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 40-40-32FSAT  /  404032FSAT
    Product # 73045438
    Description 40-40-32FSAT
    UPC 770075256465
  • Specifications
    A (mm) 90
    B (mm) 190
    C (mm) 145
    L Length (mm) 320
    Reference Coupling X-X-Y (in) 2 1/2 - 2 1/2 - 2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 8.2