View All Press-Lok Adapters

32-32-16FSAT

Product # 73045435

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32-32-16FSAT  /  323216FSAT
    Product # 73045435
    Description 32-32-16FSAT
    UPC 770075408376
  • Specifications
    A (mm) 55
    B (mm) 111
    C (mm) 70
    L Length (mm) 146
    Reference Coupling X-X-Y (in) 2 - 2 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8.5