View All Press-Lok Adapters

16FSAX-12MBSPPOR

Product # 73045670

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-12MBSPPOR  /  16FSAX12MBSPPOR
    Product # 73045670
    Description 16FSAX-12MBSPPOR
    UPC 770075300984
    T1 Thread 1 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 60
    B (mm) 24
    L Length (mm) 81
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 1.44