View All Press-Lok Adapters

12FSAX-8MBSPPOR

Product # 73045667

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-8MBSPPOR  /  12FSAX8MBSPPOR
    Product # 73045667
    Description 12FSAX-8MBSPPOR
    UPC 770075300953
    T1 Thread 3/4 in
    Thread Size 1/2-14
  • Specifications
    A (mm) 45
    B (mm) 19
    L Length (mm) 66
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 75
    Weight (lbs.) 0.7