View All Press-Lok Adapters

8FSAX-12MBSPPOR

Product # 73045665

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-12MBSPPOR  /  8FSAX12MBSPPOR
    Product # 73045665
    Description 8FSAX-12MBSPPOR
    UPC 770075300908
    T1 Thread 1/2 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 35
    B (mm) 24
    L Length (mm) 67
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.533