View All Press-Lok Adapters

8FSAX-8MBSPPOR

Product # 73045664

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-8MBSPPOR  /  8FSAX8MBSPPOR
    Product # 73045664
    Description 8FSAX-8MBSPPOR
    UPC 770075300892
    T1 Thread 1/2 in
    Thread Size 1/2-14
  • Specifications
    A (mm) 35
    B (mm) 19
    L Length (mm) 58
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.36