View All Press-Lok Adapters

20-10-20FSAXT

Product # 73045065

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-10-20FSAXT  /  201020FSAXT
    Product # 73045065
    Description 20-10-20FSAXT
    UPC 072053951493
  • Specifications
    A (mm) 61
    B (mm) 38
    C (mm) 53
    L Length (mm) 107
    Reference Coupling X-X-Y (in) 1 1/4 - 5/8 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 4.25