View All Press-Lok Adapters

20-20-20FSAXT

Product # 73045064

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-20FSAXT  /  202020FSAXT
    Product # 73045064
    Description 20-20-20FSAXT
    UPC 072053951486
  • Specifications
    A (mm) 61
    B (mm) 61
    C (mm) 70
    L Length (mm) 140
    Reference Coupling X-X-Y (in) 1 1/4 - 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 4.75