View All Press-Lok Adapters

16-12-16FSAXT

Product # 73045063

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16-12-16FSAXT  /  161216FSAXT
    Product # 73045063
    Description 16-12-16FSAXT
    UPC 072053951479
  • Specifications
    A (mm) 55
    B (mm) 44
    C (mm) 59
    L Length (mm) 136
    Reference Coupling X-X-Y (in) 1 - 3/4 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 4.02