View All Press-Lok Adapters

8-8-6FSAXT

Product # 73045056

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8-8-6FSAXT  /  886FSAXT
    Product # 73045056
    Description 8-8-6FSAXT
    UPC 072053951400
  • Specifications
    A (mm) 35
    B (mm) 32
    C (mm) 50
    L Length (mm) 100
    Reference Coupling X-X-Y (in) 1/2 - 1/2 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.2