View All Press-Lok Adapters

8-8-8FSAXT

Product # 73045055

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8-8-8FSAXT  /  888FSAXT
    Product # 73045055
    Description 8-8-8FSAXT
    UPC 072053951394
  • Specifications
    A (mm) 35
    B (mm) 35
    C (mm) 50
    L Length (mm) 100
    Reference Coupling X-X-Y (in) 1/2 - 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.2