View All Press-Lok Adapters

4-4-4FSAXT

Product # 73045053

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4-4-4FSAXT  /  444FSAXT
    Product # 73045053
    Description 4-4-4FSAXT
    UPC 072053951370
  • Specifications
    A (mm) 25
    B (mm) 25
    C (mm) 45
    L Length (mm) 90
    Reference Coupling X-X-Y (in) 1/4 - 1/4 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.61