The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

4FSA

Product # 73045185

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSA  /  4FSA
    Product # 73045185
    Description 4FSA
    UPC 072053952421
    T1 Thread 1/4 in
  • Specifications
    A (mm) 25
    L Length (mm) 35
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.26